The product images shown are Illustrative only and may not be an exact representation of the product.

C5E Hydraulic Hose

Recommended for air brake hose, power steering (CAUTION: Intended for heavy duty commercial vehicle use only), engine and transmission coolant lines, and hot (+300 Deg F) lube oil lines. Not recommended for gasoline or diesel fuel. DOT FMVSS 106 Type A1, SAE J1405 and SAE J1402 Type A1 (–4 to –12). Recommended Couplings: C5E Field Attachable Couplings, GlobalSpiral Couplings (Depending on Size), MegaCrimp Couplings (Depending on Size),Power Crimp Couplings (Depending on Size).

  • Temperature Range: –40 Deg F to +300 Deg F (–40 Deg C to +149 Deg C). Air +250 Deg F (+121 Deg C) maximum only.
  • For water emulsions see Temperature Limits Table.
  • Federal law requires registration with the Department of Transportation for anyone producing air brake hose assemblies with swaged or crimped fittings.

All Parts

1-10 of 19 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70193 36580203 70193 8C5EXCTN 1250 13/32 .73 1.8 0.22
70194 36580204 70194 10C5EXCTN 1250 1/2 .83 2.3 0.25
70195 36580205 70195 12C5EXCTN 750 5/8 .95 3 0.31
70197 36580207 70197 20C5E 1 1/8 300 1 1/8 1.49 4.5 0.52
70530 36580210 70530 4C5EXREEL 1500 3/16 .49 0.8 0.12
70531 36580211 70531 5C5EXREEL 1500 1/4 .55 1 0.14
70532 36580212 70532 6C5EXREEL 1500 5/16 .61 1.3 0.17
70533 36580213 70533 8C5EXREEL 1250 13/32 .73 1.8 0.22
70534 36580214 70534 10C5EXREEL 1250 1/2 .83 2.3 0.25
70535 36580215 70535 12C5EXREEL 750 5/8 .95 3 0.3
1-10 of 19 Items