C5D high-temp hose is recommended for use with petroleum-based or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline, turbocharger oil supplies, tilt cab cylinder and air brakes. Not approved for biodiesel above B5.
| Part # | 70542 / 6C5D XREEL | 
|---|---|
| Product # | 36580021 | 
| Description | 70542 6C5DXREEL | 
| UPC | 072053227758 | 
| Continuous Operating Temperature Range | -40°F to +300°F | 
| Minimum Bend Radius (in) | 1.8 | 
| Minimum Bend Radius (mm) | 45.7 | 
| Min. Burst Pressure (psi) | 1500 | 
| Hose Inside Diameter (in). | 0.3125 | 
| Hose Inside Diameter (mm) | 7.9 | 
| Hose Outside Diameter (in) | 0.67 | 
| Hose Outside Diameter (mm) | 17 | 
| Inside Diameter (in) | 0.3125 | 
| Inside Diameter (mm) | 7.9 | 
| Temperature Range | -40°F to +300°F (-40°C to +149°C) | 
| Working Pressure (psi) | 1500 | 
| Length (m) | 117 | 
| Outside Diameter (in) | 0.67 | 
| Outside Diameter (mm) | 17 | 
| Coupling Recommendation | C5 Field Attachable Couplings [G34 Series] | 
|---|---|
| Use | Fleet | 
| Color | Green | 
|---|---|
| Cover | Polyester Braid Impregnated with Synthetic Rubber. Green | 
| Reinforcement | 2-braid, textile, wire | 
| Tube | CPE - Type J; Black; Heat, Oil Resistant | 
| Construction: Cover | Polyester Braid Impregnated w/ Synthetic Rubber | 
| Construction: Reinforcement | 2-braid, textile, wire | 
| Construction: Tube | CPE - Type J | 
| Standard Industry Specification | SAE J1402 All | 
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers | 
| Notes | J1402 Type AII. DOT FMVSS 106-74 Type AII. Air to +250°F Max. Phosphate Ester Fluids to +212°F. | 
|---|---|
| Recommended For | Petroleum-based or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline and turbocharger oil supplies. Tilt cab cylinder and air brakes. C5D (-4 to -12) meets or exceeds DOT FMVSS 106-74 Type All, SAE J1402 Type All. Not approved for bio-diesel above B5. | 
| Customer Pack | 385 | 
|---|---|
| Weight (lbs.) | 0.18 | 
| Packaging | E |