The product images shown are Illustrative only and may not be an exact representation of the product.

C5D Hydraulic Hose

Recommended for petroleum–base or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy–duty commercial vehicle use only), gasoline and turbocharger oil supplies. Tilt cab cylinder and air brakes. C5D (–4 to –12) meets or exceeds DOTFMVSS 106–74 Type All, SAE J1402 Type All and SAE J1405 and fuel resistance of SAE J30R2. Not approved for biodiesel. Federal law requires registration with the Department of Transportation for anyone producing air brake hose assemblies with swaged or crimped fittings.Recommended Couplings:C5 Field Attachable CouplingsC5X Field Attachable Couplings (-5, -8 & -12)

  • Temperature Range: –40 Deg F to +300 Deg F (–40 Deg C to +149 Deg C). Air to +250 Deg F (+121 Deg C) only, maximum phosphate esters to +212 Deg F (+100 Deg C).
  • For water emulsions see Temperature Limits Table.

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70540 36580020 70540 4C5DXREEL 1500 3/16 .52 1 0.14
70541 36580027 70541 5C5DXREEL 1500 1/4 .58 1.5 0.15
70542 36580021 70542 6C5DXREEL 1500 5/16 .67 1.8 0.18
70543 36580022 70543 8C5DXREEL 1250 13/32 .77 2 0.23
70544 36580028 70544 10C5DXREEL 1250 1/2 .92 2 0.27
70545 36580029 70545 12C5DXREEL GATR 750 5/8 1.08 2.3 0.4
70546 36580030 70546 16C5DXREEL GATR 400 7/8 1.23 3.5 0.46
85680 36580001 85680 4C5D X50FT 1500 3/16 .52 1 7.19
85681 36580007 85681 5C5D X50FT 1500 1/4 .58 1.5 11.1
85682 36580002 85682 6C5D X50FT 1500 5/16 .67 1.8 11.4
1-10 of 14 Items