The product images shown are Illustrative only and may not be an exact representation of the product.

C5C-XH XTreme™ Heat Hydraulic Hose

Recommended for high temperature petroleum based or phosphate ester fluids, turbocharger oil supply and hot lube oil lines. Meets the requirements of SAE J1405 performance specifications for high temperature transmission and lubrication oil systems. DOT FMVSS 106–74 Type AII and SAE J1402 Type AII for (–4 to –12). Recommended Couplings: C5 Field Attachable Couplings (-6, -16 & -20), C5X Field Attachable Couplings (-5, -8 & -12), GlobalSpiral Couplings (Depending on Size), MegaCrimp Couplings (Depending on Size), Please see Gates Ecrimp for correct fitting recommendation.

  • Temperature Range: -40°F to 302°F (-40°C to 150°C)
  • Blue Textile braid cover

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70095 36580150 70095 4C5CXHXREEL 3000 3/16 .52 3.4 0.15
70992 36580151 70992 5C5CXHXREEL 3000 1/4 .58 3.4 0.19
70993 36580152 70993 6C5CXHXREEL 2250 5/16 .67 4 0.22
70994 36580153 70994 8C5CXHXREEL 2000 13/32 .77 4.6 0.25
70995 36580154 10C5CXHXREEL 1750 1/2 .92 5.5 0.38
70996 36580155 12C5CXHXREEL 1500 5/8 1.08 6.5 0.44
70997 36580156 70997 16C5CXHXREEL 800 7/8 1.23 7.4 0.48
70998 36580157 20C5CXHXCTN 625 1 1/8 1.5 9 0.52
86992 36584001 5C5CXH X50FT 3000 1/4 .58 3.4 9.3
86993 36584002 6C5CXHX50FT 2250 5/16 .67 4 11
1-10 of 12 Items