Air Hose Fittings for creating customized hybrid polymer air hose lengths or to repair existing damaged fittings. Solid brass for corrosion resistance. Spiral bend restrictor to increase hose durability. Easy installation and removal.
Part # | 91072 |
---|---|
Product # | 70081072 |
Description | 91072 3/8" BRASS RE-USABLE SPLICER |
UPC | 770075712206 |
Inside Diameter (in) | .41 |
Inside Diameter (mm) | 10 |
Outside Diameter (in) | .48 |
Outside Diameter (mm) | 12 |
Material | Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.16 |