SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31050-0004 / 4AB-PLUG |
---|---|
Product # | 725014505 |
Description | G31050-0004 4AB-PLUG |
UPC | 029769208465 |
L Length (in) | 1.12 |
L Length (mm) | 28.5 |
Temperature Range | -40°F to +200°F (-40°C to +100°C). |
L (in) | 1.12 |
Outside Diameter (in) | 1/4 |
Material | 0 |
---|
Recommended For | Compressed air as a connector on all air brake systems at locations other than between chassis frame and axle or between towed and towing vehicle. Also as a connector on all air operated systems as applicable to suspension, steering, engine, transmission and auxiliary mechanisms. Fittings and tubing comply to DOT FMVSS 106, mandatory requirements for inch tube fittings is U.S.A. Society for Automotive Engineers (SAE J1131, inch tube and fittings) and meets DIN 74324 and German TUV requirements (metric tube and fittings). |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.011 |