SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
Part # | G31080-0004 / 4CARTRIDGE-AB |
---|---|
Product # | 725000715 |
Description | G31080-0004 4CARTRIDGE-AB 1861X4 |
UPC | 029769151822 |
Outside Diameter (in) | 0.25 |
Outside Diameter (mm) | 6.4 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |