The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Hose Assemblies

Factory crimped assemblies meet the rigorous demands of the fleet and heavy-duty market.Extremely flexible and kink resistant. Four-spiral construction meets SAE J1402 specifications. Complies with DOT FMVSS 106 requirements. Couplings meet SAE and DOT minimum pull-off requirements. High quality brass male pipe fitting on one end, female air brake swivel with male pipe adapter on other end. Temperature range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C). Federal law requires registration with the Depertment of Transportation for anyone producing air brake assemblies with swaged or crimped fittings.

All Parts

1-10 of 46 Items
Part # Product # Description End 1 Type End 2 Type Length Includes Switch Port End 1 Diameter (mm) End 1 Diameter (in) End 2 Diameter (mm) End 2 Diameter (in)
6AB-4MP-6MPA-14 / 27242 77450314 27242 6AB-4MP-6MPA-14 Male Fixed Female Swivel w/Male Pipe Adapter 14 in false 6 0.25 6 0.25
6AB-4MP-6MPA-16 / 27243 77450315 27243 6AB-4MP-6MPA-16 Male Fixed Female Swivel w/Male Pipe Adapter 16 in false 6 0.25 6 0.25
6AB-4MP-6MPA-18 / 27244 77450316 27244 6AB-4MP-6MPA-18 Male Fixed Female Swivel w/Male Pipe Adapter 18 in false 6 0.25 6 0.25
6AB-4MP-6MPA-20 / 27245 77450317 27245 6AB-4MP-6MPA-20 Male Fixed Female Swivel w/Male Pipe Adapter 20 in false 6 0.25 6 0.25
6AB-4MP-6MPA-24 / 27246 77450318 27246 6AB-4MP-6MPA-24 Male Fixed Female Swivel w/Male Pipe Adapter 24 in false 6 0.25 6 0.25
6AB-4MP-6MPA-26 / 27247 77450319 27247 6AB-4MP-6MPA-26 Male Fixed Female Swivel w/Male Pipe Adapter 26 in false 6 0.25 6 0.25
6AB-4MP-6MPA-30 / 27248 77450320 27248 6AB-4MP-6MPA-30 Male Fixed Female Swivel w/Male Pipe Adapter 30 in false 6 0.25 6 0.25
6AB-4MP-6MPA-32 / 27249 77450321 27249 6AB-4MP-6MPA-32 Male Fixed Female Swivel w/Male Pipe Adapter 32 in false 6 0.25 6 0.25
6AB-4MP-6MPA-36 / 27250 77450322 27250 6AB-4MP-6MPA-36 Male Fixed Female Swivel w/Male Pipe Adapter 36 in false 6 0.25 6 0.25
6AB-4MP-6MPA-42 / 27251 77450323 27251 6AB-4MP-6MPA-42 Male Fixed Female Swivel w/Male Pipe Adapter 42 in false 6 0.25 6 0.25
1-10 of 46 Items