Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Couplings to Male Pipe without Nut and Sleeve

    G33111-0608 6ABRI-8MP 1391X6X8

    Product # 725003455

    Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

    • Many fittings can be detached and reattached for reuse.
    • Meet SAE J1402 and DOT FMVSS-106 requirements.
    • 225 PSI working pressure, 900 PSI burst pressure.

    • Product Details
      Part # G33111-0608 / 6ABRI-8MP
      Product # 725003455
      Description G33111-0608 6ABRI-8MP 1391X6X8
      UPC 029769148709
      H2 Nut Hex (in) 0.97
      H2 Nut Hex (mm) 24.61
      T1 Thread (in) 1/2-14
      A1 Outside Diameter (in) 0.375
      A1 Outside Diameter (mm) 9.7
      L Length (in) 2.06
      L Length (mm) 52.3
      L (in) 2.06