Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Couplings to Male Pipe with Spring Guard

    G33110-0808 8ABRSG-8MP 33808BY38

    Product # 725003425

    Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

    • Many fittings can be detached and reattached for reuse.
    • Meet SAE J1402 and DOT FMVSS-106 requirements.
    • 225 PSI working pressure, 900 PSI burst pressure.

    • Product Details
      Part # G33110-0808 / 8ABRSG-8MP
      Product # 725003425
      Description G33110-0808 8ABRSG-8MP 33808BY38
      UPC 029769158777
      H2 Nut Hex (in) 1.125
      H2 Nut Hex (mm) 28.58
      T1 Thread (in) 1/2-14
      L Length (in) 5.2
      L Length (mm) 132.1
      L (in) 5.2