Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33110-0604 / 6ABRSG-4MP |
---|---|
Product # | 725003385 |
Description | G33110-0604 6ABRSG-4MP 33806BY34 |
UPC | 029769158630 |
H2 Nut Hex (in) | 0.96899999999999997 |
H2 Nut Hex (mm) | 24.61 |
T1 Thread (in) | 1/4-18 |
L Length (in) | 4.8 |
L Length (mm) | 121.9 |
L (in) | 4.8 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.34 |