Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Couplings to Male Pipe with Nut and Sleeve

    G33100-0608 6ABR-8MP 33806BY28

    Product # 725003355

    Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

    • Many fittings can be detached and reattached for reuse.
    • Meet SAE J1402 and DOT FMVSS-106 requirements.
    • 225 PSI working pressure, 900 PSI burst pressure.

    • Product Details
      Part # G33100-0608 / 6ABR-8MP
      Product # 725003355
      Description G33100-0608 6ABR-8MP 33806BY28
      UPC 029769158623
      H2 Nut Hex (in) 0.96899999999999997
      H2 Nut Hex (mm) 24.61
      T1 Thread (in) 1/2-14
      A1 Outside Diameter (in) 0.375
      A1 Outside Diameter (mm) 9.7
      L Length (in) 2.27
      L Length (mm) 57.7
      L (in) 2.27