The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Couplings to Male Pipe with Nut and Sleeve

Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

  • Many fittings can be detached and reattached for reuse
  • Meet SAE J1402 and DOT FMVSS-106 requirements
  • 225 PSI working pressure, 900 PSI burst pressure

All Parts

1-5 of 5 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G33100-0604 725003335 G33100-0604 6ABR-4MP 33806BY24 2.12 53.9
G33100-0606 725003345 G33100-0606 6ABR-6MP 33806BY26 2.12 53.9
G33100-0608 725003355 G33100-0608 6ABR-8MP 33806BY28 2.27 57.7
G33100-0806 725003365 G33100-0806 8ABR-6MP 33808BY26 2.13 54.1
G33100-0808 725003375 G33100-0808 8ABR-8MP 33808BY28 2.29 58.2
1-5 of 5 Items