Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Couplings to Male Pipe Adapter

    G33030-0604 6MAB-4MP 1390X6

    Product # 725003175

    Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

    • Many fittings can be detached and reattached for reuse.
    • Meet SAE J1402 and DOT FMVSS-106 requirements.
    • 225 PSI working pressure, 900 PSI burst pressure.

    • Product Details
      Part # G33030-0604 / 6MAB-4MP
      Product # 725003175
      Description G33030-0604 6MAB-4MP 1390X6
      UPC 029769148631
      T1 Thread (in) 3/4-20
      T2 Thread (in) 1/4-18
      A1 Outside Diameter (in) 0.375
      A1 Outside Diameter (mm) 9.7
      L Length (in) 1.06
      L Length (mm) 26.9
      L (in) 1.06