The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Couplings to Male Pipe Adapter

Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

  • Many fittings can be detached and reattached for reuse
  • Meet SAE J1402 and DOT FMVSS-106 requirements
  • 225 PSI working pressure, 900 PSI burst pressure

All Parts

1-5 of 5 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G33030-0604 725003175 G33030-0604 6MAB-4MP 1390X6 1.06 26.9
G33030-0606 725003185 G33030-0606 6MAB-6MP 1390X6X6 1.12 28.5
G33030-0608 725003195 G33030-0608 6MAB-8MP 1390X6X8 1.18 30
G33030-0806 725003205 G33030-0806 8MAB-6MP 1390X8 1.18 30
G33030-0808 725003215 G33030-0808 8MAB-8MP 1390X8X8 1.37 34.8
1-5 of 5 Items