Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33151-0608 / 6ABR-8FABX-8MPA |
---|---|
Product # | 725003545 |
Description | G33151-0608 6ABR-8FABX-8MPA 33808BY86 |
UPC | 029769158791 |
H2 Nut Hex (in) | 1.125 |
H2 Nut Hex (mm) | 28.58 |
T1 Thread (in) | 1/2-14 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 2.94 |
L Length (mm) | 74.7 |
L (in) | 2.94 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.46 |