Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Couplings Female Pipe to Female Pipe Bulkhead

    G33300-0202 2FP-2FPBKHD

    Product # 725015615

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°C to +93°C (-40°F to +200°F).
    • Working pressure: 150 PSI.
    • Material: 360 brass.

    • Product Details
      Part # G33300-0202 / 2FP-2FPBKHD
      Product # 725015615
      Description G33300-0202 2FP-2FPBKHD
      UPC 029769205976
      T1 Thread (in) 1/8-27
      T2 Thread (in) 1/8-27