Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33061-0006 / 6SGN-6ABR |
---|---|
Product # | 725003315 |
Description | G33061-0006 6SGN-6ABR 33806D |
UPC | 029769158708 |
T1 Thread (in) | 1 1/16 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 1.22 |
L Length (mm) | 31 |
L (in) | 1.22 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |