Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33050-0006 / 6TS-6ABR |
---|---|
Product # | 725003265 |
Description | G33050-0006 6TS-6ABR 33806A |
UPC | 029769158579 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 0.69 |
L Length (mm) | 17.5 |
L (in) | 0.69 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |