Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30450-0808 / 8ABCT-8ABCT-8ABCT |
---|---|
Product # | 725000695 |
Description | G30450-0808 8ABCT-8ABCT-8ABCT 1364X8 |
UPC | 029769148112 |
A1 Outside Diameter (in) | 0.5 |
A2 Outside Diameter (in) | 0.5 |
A3 Outside Diameter (in) | 1/2 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |