Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30404-1010 / 10ABCT-10ABCT90 |
---|---|
Product # | 725000665 |
Description | G30404-1010 10ABCT-10ABCT90 1365X10 |
UPC | 029769148129 |
A1 Outside Diameter (in) | 0.625 |
A2 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |