Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30050-0006 / 6TS-ABCT |
---|---|
Product # | 725000025 |
Description | G30050-0006 6TS-ABCT 1360X6 |
UPC | 029769147979 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |