Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30050-0004 / 4TS-ABCT |
---|---|
Product # | 725000015 |
Description | G30050-0004 4TS-ABCT 1360X4 |
UPC | 029769147962 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.15 |