Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30050-0010 / 10TS-ABCT |
---|---|
Product # | 725000045 |
Description | G30050-0010 10TS-ABCT 1360X10 |
UPC | 029769147948 |
A1 Outside Diameter (in) | 0.625 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |