The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression Tube Sleeve

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-5 of 5 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10TS-ABCT / G30050-0010 725000045 G30050-0010 10TS-ABCT 1360X10 0.625 in
12TS-ABCT / G30050-0012 725000055 G30050-0012 12TS-ABCT 1360X12 0.75 in
4TS-ABCT / G30050-0004 725000015 G30050-0004 4TS-ABCT 1360X4 0.25 in
6TS-ABCT / G30050-0006 725000025 G30050-0006 6TS-ABCT 1360X6 0.375 in
8TS-ABCT / G30050-0008 725000035 G30050-0008 8TS-ABCT 1360X8 0.5 in
1-5 of 5 Items