Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30060-0010 / 10TSN-ABCT |
---|---|
Product # | 725000095 |
Description | G30060-0010 10TSN-ABCT 1361X10 |
UPC | 029769147993 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.12 |