Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30060-0006 / 6TSN-ABCT |
---|---|
Product # | 725000075 |
Description | G30060-0006 6TSN-ABCT 1361X6 |
UPC | 029769148020 |
A1 Outside Diameter (in) | 0.375 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |