Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30060-0004 / 4TSN-ABCT |
---|---|
Product # | 725000065 |
Description | G30060-0004 4TSN-ABCT 1361X4 |
UPC | 029769148013 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |