Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30100-0406 / 4ABCT-6MP |
---|---|
Product # | 725000135 |
Description | G30100-0406 4ABCT-6MP 1368X4X6 |
UPC | 029769148259 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |