Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30100-1006 / 10ABCT-6MP |
---|---|
Product # | 725000215 |
Description | G30100-1006 10ABCT-6MP 1368X10X6 |
UPC | 029769148204 |
A1 Outside Diameter (in) | 0.625 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |