The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression to Male Pipe

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-10 of 13 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABCT-6MP / G30100-1006 725000215 G30100-1006 10ABCT-6MP 1368X10X6 0.625 in 13/16-18 in 3/8-18 in
10ABCT-8MP / G30100-1008 725000225 G30100-1008 10ABCT-8MP 1368X10 0.625 in 13/16-18 in 1/2-14 in
12ABCT-8MP / G30100-1208 725000235 G30100-1208 12ABCT-8MP 1368X12 0.75 in 1-18 in 1/2-14 in
4ABCT-2MP / G30100-0402 725000115 G30100-0402 4ABCT-2MP 1368X4 0.25 in 7/16-24 in 1/8-27 in
4ABCT-4MP / G30100-0404 725000125 G30100-0404 4ABCT-4MP 1368X4X4 0.25 in 7/16-24 in 1/4-18 in
4ABCT-6MP / G30100-0406 725000135 G30100-0406 4ABCT-6MP 1368X4X6 0.25 in 7/16-24 in 3/8-18 in
6ABCT-2MP / G30100-0602 725000145 G30100-0602 6ABCT-2MP 1368X6X2 0.375 in 17/32-24 in 1/8-27 in
6ABCT-4MP / G30100-0604 725000155 G30100-0604 6ABCT-4MP 1368X6 0.375 in 17/32-24 in 1/4-18 in
6ABCT-6MP / G30100-0606 725000165 G30100-0606 6ABCT-6MP 1368X6X6 0.375 in 17/32-24 in 3/8-18 in
6ABCT-8MP / G30100-0608 725000175 G30100-0608 6ABCT-8MP 1368X6X8 0.375 in 17/32-24 in 1/2-14 in
1-10 of 13 Items