Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30104-0602 / 6ABCT-2MP90 |
---|---|
Product # | 725000315 |
Description | G30104-0602 6ABCT-2MP90 1369X6X2 |
UPC | 029769148402 |
A1 Outside Diameter (in) | 0.375 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |