Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30104-0402 / 4ABCT-2MP90 |
---|---|
Product # | 725000295 |
Description | G30104-0402 4ABCT-2MP90 1369X4 |
UPC | 029769148365 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |