Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30104-1208 / 12ABCT-8MP90 |
---|---|
Product # | 725000405 |
Description | G30104-1208 12ABCT-8MP90 1369X12L |
UPC | 029769148358 |
A1 Outside Diameter (in) | 0.75 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.42 |