Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30104-0608 / 6ABCT-8MP90 |
---|---|
Product # | 725000345 |
Description | G30104-0608 6ABCT-8MP90 1369X6X8 |
UPC | 029769148433 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |