The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression to Male Pipe - 90°

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-10 of 12 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABCT-6MP90 / G30104-1006 725000385 G30104-1006 10ABCT-6MP90 1369X10X6 0.625 in 13/16-18 in 3/8-18 in
10ABCT-8MP90 / G30104-1008 725000395 G30104-1008 10ABCT-8MP90 1369X10 0.625 in 13/16-18 in 1/2-14 in
12ABCT-8MP90 / G30104-1208 725000405 G30104-1208 12ABCT-8MP90 1369X12L 0.75 in 1-18 in 1/2-14 in
4ABCT-2MP90 / G30104-0402 725000295 G30104-0402 4ABCT-2MP90 1369X4 0.25 in 7/16-24 in 1/8-27 in
4ABCT-4MP90 / G30104-0404 725000305 G30104-0404 4ABCT-4MP90 1369X4X4 0.25 in 7/16-24 in 1/4-18 in
6ABCT-2MP90 / G30104-0602 725000315 G30104-0602 6ABCT-2MP90 1369X6X2 0.375 in 17/32-24 in 1/8-27 in
6ABCT-4MP90 / G30104-0604 725000325 G30104-0604 6ABCT-4MP90 1369X6 0.375 in 17/32-24 in 1/4-18 in
6ABCT-6MP90 / G30104-0606 725000335 G30104-0606 6ABCT-6MP90 1369X6X6 0.375 in 17/32-24 in 3/8-18 in
6ABCT-8MP90 / G30104-0608 725000345 G30104-0608 6ABCT-8MP90 1369X6X8 0.375 in 17/32-24 in 1/2-14 in
8ABCT-4MP90 / G30104-0804 725000355 G30104-0804 8ABCT-4MP90 1369X8X4 0.5 in 11/16-20 in 1/4-18 in
1-10 of 12 Items