The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression to Male Pipe - 45°

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-4 of 4 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABCT-8MP45 / G30102-1008 725000285 G30102-1008 10ABCT-8MP45 1380X10 0.625 in 13/16-18 in 1/2-14 in
6ABCT-4MP45 / G30102-0604 725000255 G30102-0604 6ABCT-4MP45 1380X6 0.375 in 17/32-24 in 1/4-18 in
6ABCT-6MP45 / G30102-0606 725000265 G30102-0606 6ABCT-6MP45 1380X6X6 0.375 in 17/32-24 in 3/8-18 in
8ABCT-6MP45 / G30102-0806 725000275 G30102-0806 8ABCT-6MP45 1380X8 0.5 in 11/16-20 in 3/8-18 in
1-4 of 4 Items