The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression to Female Pipe

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-4 of 4 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
6ABCT-2FP / G30150-0602 725000515 G30150-0602 6ABCT-2FP 1366X6X2 0.375 in 17/32-24 in 1/8-27 in
6ABCT-4FP / G30150-0604 725000525 G30150-0604 6ABCT-4FP 1366X6 0.375 in 17/32-24 in 1/4-18 in
6ABCT-6FP / G30150-0606 725000535 G30150-0606 6ABCT-6FP 1366X6X6 ( G-466F-06-06-B ) 0.375 in 17/32-24 in 3/8-18 in
8ABCT-6FP / G30150-0806 725000545 G30150-0806 8ABCT-6FP 1366X8 0.5 in 11/16-20 in 3/8-18 in
1-4 of 4 Items