The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression to Female Pipe - 90°

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-2 of 2 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
6ABCT-4FP90 / G30154-0604 725000555 G30154-0604 6ABCT-4FP90 1370X6 0.375 in 17/32-24 in 1/4-18 in
8ABCT-6FP90 / G30154-0806 725000575 G30154-0806 8ABCT-6FP90 1370X8 0.5 in 11/16-20 in 3/8-18 in
1-2 of 2 Items