The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression Run Tee to Male Pipe

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-3 of 3 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
4MP-6ABCT-6ABCT / G30130-0406 725000445 G30130-0406 4MP-6ABCT-6ABCT 1371X6 0.375 in 0.375 in 1/4-18 in 17/32-24 in
6MP-6ABCT-6ABCT / G30130-0606 725000455 G30130-0606 6MP-6ABCT-6ABCT 1371X6X6X6 0.375 in 0.375 in 3/8-18 in 17/32-24 in
6MP-8ABCT-8ABCT / G30130-0608 725000465 G30130-0608 6MP-8ABCT-8ABCT 1371X8 0.5 in 0.5 in 3/8-18 in 11/16-20 in
1-3 of 3 Items