The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Copper Tubing Compression Branch Tee to Male Pipe

Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxillary components

  • Easy to assemble, no flaring tools required
  • Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve, and nut.

All Parts

1-4 of 4 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
6ABCT-4ABCT-4MP / G30135-0604 725000485 G30135-0604 6ABCT-4ABCT-4MP 1372X6 0.375 in 0.25 in 17/32-24 in 7/16-24 in
6ABCT-6ABCT-2MP / G30135-0602 725000475 G30135-0602 6ABCT-6ABCT-2MP 1372X6X6X2 0.375 in 0.375 in 17/32-24 in 17/32-24 in
6ABCT-6ABCT-6MP / G30135-0606 725000495 G30135-0606 6ABCT-6ABCT-6MP 1372X6X6X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABCT-6ABCT-8MP / G30135-0806 725000505 G30135-0806 8ABCT-6ABCT-8MP 1372X8 0.5 in 0.375 in 11/16-20 in 17/32-24 in
1-4 of 4 Items