The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Union

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-5 of 5 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-10ABC / G32400-1010 725003005 G32400-1010 10ABC-10ABC 1462X10 0.625 in 0.625 in 13/16-18 in 13/16-18 in
12ABC-12ABC / G32400-1212 725003015 G32400-1212 12ABC-12ABC 1462X12 0.75 in 0.75 in 1-18 in 1-18 in
4ABC-4ABC / G32400-0404 725002975 G32400-0404 4ABC-4ABC 1462X4 0.25 in 0.25 in 7/16-24 in 7/16-24 in
6ABC-6ABC / G32400-0606 725002985 G32400-0606 6ABC-6ABC 1462X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABC-8ABC / G32400-0808 725002995 G32400-0808 8ABC-8ABC 1462X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-5 of 5 Items