Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.
Part # | G32450-1010 / 10ABC-10ABC-10ABC |
---|---|
Product # | 725003135 |
Description | G32450-1010 10ABC-10ABC-10ABC 1464X10 |
UPC | 029769149102 |
A1 Outside Diameter (in) | 0.625 |
A2 Outside Diameter (in) | 0.625 |
A3 Outside Diameter (in) | 5/8 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |