The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Union - Tee

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-9 of 9 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-10ABC-10ABC / G32450-1010 725003135 G32450-1010 10ABC-10ABC-10ABC 1464X10 0.625 in 0.625 in 13/16-18 in 13/16-18 in
4ABC-4ABC-4ABC / G32450-0404 725003065 G32450-0404 4ABC-4ABC-4ABC 1464X4 0.25 in 0.25 in 7/16-24 in 7/16-24 in
4ABC-6ABC-6ABC / G32450-0406 725003075 G32450-0406 4ABC-6ABC-6ABC 1464X4X6X6 0.25 in 0.375 in 7/16-24 in 17/32-24 in
6ABC-6ABC-4ABC / G32450-0604 725003085 G32450-0604 6ABC-6ABC-4ABC 1464X6X6X4 0.375 in 0.375 in 17/32-24 in 17/32-24 in
6ABC-6ABC-6ABC / G32450-0606 725003095 G32450-0606 6ABC-6ABC-6ABC 1464X6 0.375 in 0.375 in 17/32-24 in 17/32-24 in
6ABC-6ABC-8ABC / G32450-0608 725003105 G32450-0608 6ABC-6ABC-8ABC 0.375 in 0.375 in 17/32-24 in 17/32-24 in
8ABC-6ABC-8ABC / G32452-0806 725003145 G32452-0806 8ABC-6ABC-8ABC 1464X8X6X8 0.5 in 0.375 in 11/16-20 in 17/32-24 in
8ABC-8ABC-6ABC / G32450-0806 725003115 G32450-0806 8ABC-8ABC-6ABC 1464X8X8X6 0.5 in 0.5 in 11/16-20 in 11/16-20 in
8ABC-8ABC-8ABC / G32450-0808 725003125 G32450-0808 8ABC-8ABC-8ABC 1464X8 0.5 in 0.5 in 11/16-20 in 11/16-20 in
1-9 of 9 Items