The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Tube Support Insert

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-10 of 10 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10TSI-ABC / G32040-0010 725002015 G32040-0010 10TSI-ABC 1484X10 0.625 in
10TSI-ABCB / G32040-0010B 725032015 G32040-0010B 10TSI-ABCB 0.625 in
12TSI-ABC / G32040-0012 725002025 G32040-0012 12TSI-ABC 1484X12 0.75 in
12TSI-ABCB / G32040-0012B 725032025 G32040-0012B 12TSI-ABCB 0.75 in
4TSI-ABC / G32040-0004 725001985 G32040-0004 4TSI-ABC 1484X4 0.25 in
4TSI-ABCB / G32040-0004B 725031985 G32040-0004B 4TSI-ABCB 0.25 in
6TSI-ABC / G32040-0006 725001995 G32040-0006 6TSI-ABC 1484X6 0.375 in
6TSI-ABCB / G32040-0006B 725031995 G32040-0006B 6TSI-ABCB 0.375 in
8TSI-ABC / G32040-0008 725002005 G32040-0008 8TSI-ABC 1484X8 0.5 in
8TSI-ABCB / G32040-0008B 725032005 G32040-0008B 8TSI-ABCB 0.5 in
1-10 of 10 Items