The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Tube Sleeve

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-5 of 5 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10TS-ABC / G32050-0010 725002065 G32050-0010 10TS-ABC 1460X10 0.625 in
12TS-ABC / G32050-0012 725002075 G32050-0012 12TS-ABC 1460X12 0.75 in
4TS-ABC / G32050-0004 725002035 G32050-0004 4TS-ABC 1460X4 0.25 in
6TS-ABC / G32050-0006 725002045 G32050-0006 6TS-ABC 1460X6 0.375 in
8TS-ABC / G32050-0008 725002055 G32050-0008 8TS-ABC 1460X8 0.5 in
1-5 of 5 Items