Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Compression Tube Sleeve Nut

    G32060-0004 4TSN-ABC 1461X4

    Product # 725002085

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°C to +93°C (-40°F to +200°F).
    • Working pressure: 150 PSI.
    • Material: 360 Brass.

    • Product Details
      Part # G32060-0004 / 4TSN-ABC
      Product # 725002085
      Description G32060-0004 4TSN-ABC 1461X4
      UPC 029769149027
      A1 Outside Diameter (in) 0.25