The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression Tube Sleeve Nut

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-5 of 5 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10TSN-ABC / G32060-0010 725002115 G32060-0010 10TSN-ABC 1461X10 0.625 in 13/16-18 in
12TSN-ABC / G32060-0012 725002125 G32060-0012 12TSN-ABC 1461X12 0.75 in 1-18 in
4TSN-ABC / G32060-0004 725002085 G32060-0004 4TSN-ABC 1461X4 0.25 in 7/16-24 in
6TSN-ABC / G32060-0006 725002095 G32060-0006 6TSN-ABC 1461X6 0.375 in 17/32-24 in
8TSN-ABC / G32060-0008 725002105 G32060-0008 8TSN-ABC 1461X8 0.5 in 11/16-20 in
1-5 of 5 Items