Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Compression to Male Pipe

    G32100-1006 10ABC-6MP 1468X10X6

    Product # 725002255

    Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

    • Easy to assemble, field serviceable fitting consisting of four component parts.
    • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements.
    • Temperature Range: -40°C to +93°C (-40°F to +200°F).
    • Working pressure: 150 PSI.
    • Material: 360 Brass.

    • Product Details
      Part # G32100-1006 / 10ABC-6MP
      Product # 725002255
      Description G32100-1006 10ABC-6MP 1468X10X6
      UPC 029769149317
      A1 Outside Diameter (in) 0.625