The product images shown are Illustrative only and may not be an exact representation of the product.

Air Brake Compression to Male Pipe

Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.

  • Easy to assemble, field serviceable fitting consisting of four component parts.
  • Meets DOT FMVSS 571.106, SAE J1131, DIN 74324, and German TUV requirements
  • Working pressure: 150 PSI
  • Temperature Range: -40° F to 200° F (-40° C to 93° C)
  • Material: 360 Brass

All Parts

1-10 of 17 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10ABC-12MP / G32100-1012 725002275 G32100-1012 10ABC-12MP 1468X10X12 0.625 in 13/16-18 in 3/4-14 in
10ABC-6MP / G32100-1006 725002255 G32100-1006 10ABC-6MP 1468X10X6 0.625 in 13/16-18 in 3/8-18 in
10ABC-8MP / G32100-1008 725002265 G32100-1008 10ABC-8MP 1468X10 0.625 in 13/16-18 in 1/2-14 in
12ABC-12MP / G32100-1212 725002295 G32100-1212 12ABC-12MP 0.75 in 1-18 in 3/4-14 in
12ABC-8MP / G32100-1208 725002285 G32100-1208 12ABC-8MP 1468X12 0.75 in 1-18 in 1/2-14 in
4ABC-1MP / G32100-0401 725002135 G32100-0401 4ABC-1MP 1468X4X1 0.25 in 7/16-24 in 1/16-32 in
4ABC-2MP / G32100-0402 725002145 G32100-0402 4ABC-2MP 1468X4 0.25 in 7/16-24 in 1/8-27 in
4ABC-4MP / G32100-0404 725002155 G32100-0404 4ABC-4MP 1468X4X4 0.25 in 7/16-24 in 1/4-18 in
4ABC-6MP / G32100-0406 725002165 G32100-0406 4ABC-6MP 1468X4X6 0.25 in 7/16-24 in 3/8-18 in
6ABC-2MP / G32100-0602 725002175 G32100-0602 6ABC-2MP 1468X6X2 0.375 in 17/32-24 in 1/8-27 in
1-10 of 17 Items